??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22370.0016 Ball Lock Pins,self-locking, with standard handle
HELP_VARIABLE
Company
Halder
Description
EH 22370. - Ball Lock Pins,self-locking, with standard handle
Bill of material
22370.0016 Ball Lock Pins,self-locking, with standard handle
BESTNR
Ref. No.
22370.0016
MAT
Material
Stainless steel 1.4305
D1
-0.04/-0.08
5 mm
L1
+0.6
30 mm
D2
5.5 mm
D3
10 mm
L2
±1
6.0 mm
L3
26.2 mm
H11
Locating hole H11
5
SG
shearing resistance, double, 1.4305 min.
14 kN
TEMP
Temperature max.
250 °C
G
Weight
19 g
Embedded user actions